1162690 - CHARX PS/3AC/920DC/87.5KW
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Continuous current supply
Powered by
CAD模型選擇
{phoenix_contact/27/04/07/01/1162690.prj},{NB=1162690},{MANUID=1162690},{BAF016=536},{BAA020=221.69},{AAF040=60},{BAB577=600},{BAC180=222},{BAC178=536},{AAB773=920},{AAI720=125},{AAB925=200},{AAS343=125},{BAC545=87500},{AAO663=4063151173517},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85044060},{AAO676=1162690},{DESCSHORT=DC power module},{DESCLONG=CHARX power basic, Fast charging module for setting up DC charging stations, Rack mounting, input: 3-phase, output: 200 V DC...920 V DC / 125 A. The corresponding system control cabinet CHARX PS-CAB/4x87.5KW (Item No. 1165442) is necessary for operating the DC power module},{MANUTYPEDESC=CHARX PS/3AC/920DC/87.5KW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
BAC180
Installation height
[mm]
BAC178
Installation width
[mm]
AAB773
max. 1. output voltage
[V]
AAI720
max. output current 1
[A]
AAB925
min. 1. output voltage
[V]
AAS343
nominal value output current 1
[A]
BAC545
Power output
[W]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1162690
1162690
DC power module
CHARX power basic, Fast c...
CHARX PS/3AC/920DC/87.5KW
4063151173517
Phoenix Contact GmbH & Co...
3
IP20
IEC 61851-1
536
221.69
60
600
No
No
No
222
536
920
125
200
125
87500
4063151173517
DC power module
CHARX power basic, Fast c...
CHARX power basic
CHARX PS/3AC/920DC/87.5KW
4063151
1
1
1
1
85044060
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表