1118028 - PLD M 140 W 895/D35/SC
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Lighting installation, device
Luminaire
Machine and work bench luminaire
Powered by
CAD模型選擇
{phoenix_contact/27/11/03/45/1118028.prj},{NB=1118028},{MANUID=1118028},{AAO663=4063151046118},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=94054239},{AAO676=1118028},{DESCSHORT=LED machine light},{DESCLONG=LED machine light, 24 V DC, emission angle: 85 °/101 °, length: 895 mm, diameter: 35 mm, degree of protection: IP54, can be swiveled, Dimming, can be switched in series},{MANUTYPEDESC=PLD M 140 W 895/D35/SC},{PREVIEW=../../../_pool_/87/87/140842_1000_int_04.png},{INTNO=4063151046118},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAW338=LED machine light},{AAO057=PLD M 140 W 895/D35/SC},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1118028}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1118028
1118028
LED machine light
LED machine light, 24 V D...
PLD M 140 W 895/D35/SC
4063151046118
Phoenix Contact GmbH & Co...
3
4063151046118
LED machine light
PLD M 140 W 895/D35/SC
4063151
1
1
1
1
94054239
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表