10B R. 10,16 - Duplex plate wheels for two single chains
Sati
Sprockets and plate wheels
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{sati/pignoni_e_corone/corone/corone_doppie/cod10b_2.prj},{NB=DS10017},{CODE=DS10017},{Z=17},{H2=36.5},{F=27.3},{F1=18.1},{DB=70},{D=14},{P=15.875},{W=9.65},{DR=10.16},{R=16},{C=1.6},{L=9},{DE=93.0},{DP=86.39},{H1=9.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
Z
ⁿ/ₐ
H2
[mm]
F
[mm]
F1
[mm]
DB
[mm]
D
[mm]
L
Tooth width
[mm]
DS10012
DS10012
12
36.5
27.3
18.1
45
12
9
DS10013
DS10013
13
36.5
27.3
18.1
50
12
9
DS10014
DS10014
14
36.5
27.3
18.1
55
12
9
DS10015
DS10015
15
36.5
27.3
18.1
60
12
9
DS10016
DS10016
16
36.5
27.3
18.1
65
14
9
DS10017
DS10017
17
36.5
27.3
18.1
70
14
9
DS10018
DS10018
18
36.5
27.3
18.1
75
14
9
DS10019
DS10019
19
36.5
27.3
18.1
80
14
9
DS10020
DS10020
20
36.5
27.3
18.1
85
14
9
DS10021
DS10021
21
36.5
27.3
18.1
90
16
9
DS10022
DS10022
22
36.5
27.3
18.1
95
16
9
DS10023
DS10023
23
36.5
27.3
18.1
100
16
9
DS10025
DS10025
25
36.5
27.3
18.1
110
16
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表