1088160 - VISU+ 2 RT-D 4096 NETWORK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Control software
Visualization software
Powered by
CAD模型選擇
{phoenix_contact/27/24/25/02/1088160.prj},{NB=1088160},{MANUID=1088160},{AAP281=0},{BAC744=1.600},{AAC870=8589934592},{AAC871=8589934592},{BAC743=1.600},{AAO663=4055626888149},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=49119900},{AAO676=1088160},{DESCSHORT=Visualization software},{DESCLONG=Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 4096 bytes. 2 direct driver connections are also supported.},{MANUTYPEDESC=VISU+ 2 RT-D 4096 NETWORK},{PREVIEW=../../../_pool_/dd/98/56740_5000_int_04.png},{INTNO=4055626888149},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=6},{AAM472=Without},{AAP260=Windows 10},{AAB207=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAM472
suitable for operation system
ⁿ/ₐ
AAP260
suitable for runtime operating system
ⁿ/ₐ
AAB207
alarm management present
ⁿ/ₐ
AAP281
max. number of clients
ⁿ/ₐ
AAC126
Language changeover possible
ⁿ/ₐ
AAS514
Cloud-Computing supported
ⁿ/ₐ
AAS515
HTML 5 supported
ⁿ/ₐ
BAD136
Multiple workplace capability, runtime present
ⁿ/ₐ
BAD231
OPC interface, Client present
ⁿ/ₐ
BAD232
OPC interface, Server present
ⁿ/ₐ
BAD493
User groups (password protection) possible
ⁿ/ₐ
BAD766
Script language Visual Basic present
ⁿ/ₐ
BAD767
Script language, other present
ⁿ/ₐ
AAC094
SCADA functionality present
ⁿ/ₐ
AAC147
trend display possible
ⁿ/ₐ
BAD567
Online projecting possible
ⁿ/ₐ
BAD662
Programming interfaces present
ⁿ/ₐ
BAD731
suitable for web clients
ⁿ/ₐ
BAC886
Product component: process diagnosis
ⁿ/ₐ
BAC876
Product component: object module library
ⁿ/ₐ
BAC744
Min. processor pulse frequency of the runtime system
[0173-1#05-AAA505#003]
AAC870
Min. size of the main storage of the projecting system.
[0173-1#05-AAA042#005]
AAC871
Min. size of main storage of the runtime system
[0173-1#05-AAA042#005]
BAC743
Min. processor pulse frequency for the projecting system
[0173-1#05-AAA505#003]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1088160
1088160
Visualization software
Runtime license for Visu+...
VISU+ 2 RT-D 4096 NETWORK
4055626888149
Phoenix Contact GmbH & Co...
6
Without
Windows 10
No
0
Yes
No
No
No
No
No
Yes
No
No
No
No
Yes
No
No
not available
not available
1.600
8589934592
8589934592
1.600
4055626888149
Visualization software
Runtime license for Visu+...
VISU+ 2 RT-D 4096 NETWORK
4063151
1
1
1
1
49119900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表