1088132 - AXL SE IOL4
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - communications module
Powered by
CAD模型選擇
{phoenix_contact/27/24/26/08/1088132.prj},{NB=1088132},{MANUID=1088132},{BAF016=14.900},{BAA020=62.200},{BAB577=62},{AAF040=0.037},{AAB909=30},{AAC025=19.200},{AAO507=0},{AAO663=4055626887470},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389091},{AAO676=1088132},{DESCSHORT=Communication module},{DESCLONG=Axioline Smart Elements, IO-Link master, IO-Link ports Class A: 4, connection method: Push-in connection, connection technology: 3-conductor, degree of protection: IP20},{MANUTYPEDESC=AXL SE IOL4},{PREVIEW=../../../_pool_/94/00/139500_1000_int_04.png},{BAG975=IP20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
BAD574
Potential separation present
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAZ485
Suitability for application
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1088132
1088132
Communication module
Axioline Smart Elements, ...
AXL SE IOL4
IP20
Electrostatic discharge (...
14.900
62.200
62
0.037
30
DC
19.200
No
No
IO-Link
0
No
No
No
Yes
Yes
Yes
4055626887470
Communication module
Axioline Smart Elements, ...
AXL SE IOL4
4063151
4055626887470
Phoenix Contact GmbH & Co...
42
1
1
1
1
85389091
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1088127 - AXL SE DI16/1
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表