您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1085177 - FL SWITCH 1004N-SFX
PHOENIX CONTACT
Information, communication and media technology
Network technology (computer communication)
Network component (industrial application)
Unmanaged Switch (wired, industrial application)
Powered by
CAD模型選擇
{phoenix_contact/19/17/04/02/1085177.prj},{NB=1085177},{MANUID=1085177},{AAF040=0.133},{AAB909=32},{AAW330=5},{AAC025=9},{AAB907=30},{AAB908=30},{AAC023=18},{AAC024=18},{AAO663=4055626834719},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=1085177},{DESCSHORT=Industrial Ethernet Switch},{DESCLONG=Narrow Ethernet switch, four RJ45 ports with 10/100 Mbps on all ports, one SFP port with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS},{MANUTYPEDESC=FL SWITCH 1004N-SFX},{PREVIEW=../../../_pool_/7c/ab/144413_2000_int_04.png},{BAG975=IP30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAD216
Transmission rate
ⁿ/ₐ
AAW330
Number of Ports
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
AAB907
max. supply voltage with AC 50 Hz
[V]
AAB908
max. supply voltage with AC 60 Hz
[V]
AAC023
min. supply voltage with AC 50 Hz
[V]
AAC024
min. supply voltage with AC 60 Hz
[V]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1085177
1085177
Industrial Ethernet Switc...
Narrow Ethernet switch, f...
FL SWITCH 1004N-SFX
IP30
EN 61000-4-2 (ESD), EN 61...
EAC
DIN track
0.133
32
DC
100 Mbps
5
9
30
30
18
18
4055626834719
Industrial Ethernet Switc...
Narrow Ethernet switch, f...
FL SWITCH 1004N-SFX
4063151
4055626834719
Phoenix Contact GmbH & Co...
3
1
1
1
1
85176200
TW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表