1066564 - CP 4/8
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/51/1066564.prj},{NB=1066564},{MANUID=1066564},{BAH005=800},{AAF726=10},{BAC137=6.200},{AAF040=0.008},{AAT080=8},{AAO663=4055626733593},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{AAO676=1066564},{DESCSHORT=Connector housing},{DESCLONG=Connector housing, nominal current: 10 A, pitch: 6.2 mm, length: 14.95 mm, width: 48.2 mm, height: 32.4 mm, number of positions: 8, color: gray},{MANUTYPEDESC=CP 4/8},{PREVIEW=../../../_pool_/32/44/104163_2000_int_04.png},{INTNO=4055626733593},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=15},{BAA351=Grey},{BAD831=crimp connection},{AAM354=No},{AAW338=Connector housing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAM354
tackable possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1066564
1066564
Connector housing
Connector housing, nomina...
CP 4/8
4055626733593
Phoenix Contact GmbH & Co...
15
800
10
6.200
Grey
0.008
8
crimp connection
No
4055626733593
Connector housing
Connector housing, nomina...
CP 4/8
4063151
1
100
10
10
85389099
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表