您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
106 F - Rack quality 6 helical toothing drilled, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 6 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita6eli/eli_q6_fori.prj},{NB=CRAT 106 049 150 F},{CODICE=106 049 150 F},{MAT=CRAT},{MODULO=5},{L=1500.00},{L1=17.4},{Z=90},{B=49},{H=49},{HO=44},{S=3},{A=62.5},{INF=125},{FC=14},{HF=12},{D2=14},{D3=20},{T=13},{A1=37.50},{IS=1425.00},{D1=11.7},{PE=0.043},{W=25.40},{TXT=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 106 024 050 F
106 024 050 F
2
500.00
8.5
75
24
24
22
2
62.5
125
6
8
7
11
7
31.70
436.60
5.7
0.036
2.10
CRAT 106 024 100 F
106 024 100 F
2
1000.00
8.5
150
24
24
22
2
62.5
125
10
8
7
11
7
31.70
936.60
5.7
0.036
4.15
CRAT 106 024 150 F
106 024 150 F
2
1500.00
8.5
225
24
24
22
2
62.5
125
14
8
7
11
7
31.70
1436.60
5.7
0.043
6.25
CRAT 106 024 200 F
106 024 200 F
2
2000.00
8.5
300
24
24
22
2
62.5
125
18
8
7
11
7
31.70
1936.60
5.7
0.047
8.30
CRAT 106 029 050 F
106 029 050 F
3
500.00
10.3
50
29
29
26
2
62.5
125
6
9
10
15
9
35.00
430.00
7.7
0.036
3.00
CRAT 106 029 100 F
106 029 100 F
3
1000.00
10.3
100
29
29
26
2
62.5
125
10
9
10
15
9
35.00
930.00
7.7
0.036
5.95
CRAT 106 029 150 F
106 029 150 F
3
1500.00
10.3
150
29
29
26
2
62.5
125
14
9
10
15
9
35.00
1430.00
7.7
0.043
8.90
CRAT 106 029 200 F
106 029 200 F
3
2000.00
10.3
200
29
29
26
2
62.5
125
18
9
10
15
9
35.00
1930.00
7.7
0.047
11.85
CRAT 106 039 050 F
106 039 050 F
4
506.67
13.8
38
39
39
35
3
62.5
125
6
12
10
15
9
33.30
433.00
7.7
0.036
5.45
CRAT 106 039 100 F
106 039 100 F
4
1000.00
13.8
75
39
39
35
3
62.5
125
10
12
10
15
9
33.30
933.40
7.7
0.036
10.75
CRAT 106 039 150 F
106 039 150 F
4
1500.00
13.8
112
39
39
35
3
62.5
125
14
12
10
15
9
33.30
1433.40
7.7
0.043
16.10
CRAT 106 039 200 F
106 039 200 F
4
2000.00
13.8
150
39
39
35
3
62.5
125
18
12
10
15
9
33.30
1933.40
7.7
0.047
21.45
CRAT 106 049 050 F
106 049 050 F
5
500.00
17.4
30
49
49
44
3
62.5
125
6
12
14
20
13
37.50
425.00
11.7
0.036
8.50
CRAT 106 049 100 F
106 049 100 F
5
1000.00
17.4
60
49
49
44
3
62.5
125
10
12
14
20
13
37.50
925.00
11.7
0.036
16.95
CRAT 106 049 150 F
106 049 150 F
5
1500.00
17.4
90
49
49
44
3
62.5
125
14
12
14
20
13
37.50
1425.00
11.7
0.043
25.40
CRAT 106 049 200 F
106 049 200 F
5
2000.00
17.4
120
49
49
44
3
62.5
125
18
12
14
20
13
37.50
1925.00
11.7
0.047
33.85
CRAT 106 059 050 F
106 059 050 F
6
500.00
20.9
25
59
59
53
3
62.5
125
6
16
18
26
17
37.50
425.00
15.7
0.036
12.30
CRAT 106 059 100 F
106 059 100 F
6
1000.00
20.9
50
59
59
53
3
62.5
125
10
16
18
26
17
37.50
925.00
15.7
0.036
24.55
CRAT 106 059 150 F
106 059 150 F
6
1500.00
20.9
75
59
59
53
3
62.5
125
14
16
18
26
17
37.50
1425.00
15.7
0.043
36.85
CRAT 106 059 200 F
106 059 200 F
6
2000.00
20.9
100
59
59
53
3
62.5
125
18
16
18
26
17
37.50
1925.00
15.7
0.047
49.10
CRAT 106 078 050 F
106 078 050 F
8
480.00
27.7
18
78
78
70
3
60.0
120
6
25
22
33
21
120.00
240.00
19.7
0.036
20.60
CRAT 106 078 100 F
106 078 100 F
8
960.00
27.7
36
78
78
70
3
60.0
120
10
25
22
33
21
120.00
720.00
19.7
0.036
41.15
CRAT 106 078 150 F
106 078 150 F
8
1440.00
27.7
54
78
78
70
3
60.0
120
14
25
22
33
21
120.00
1200.00
19.7
0.043
61.75
CRAT 106 078 200 F
106 078 200 F
8
1920.00
27.7
72
78
78
70
3
60.0
120
18
25
22
33
21
120.00
1680.00
19.7
0.047
82.30
CRAT 106 098 050 F
106 098 050 F
10
500.00
34.8
15
98
98
88
3
62.5
125
5
32
33
48
32
125.00
250.00
19.7
0.036
33.85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107 - Rack quality 7 helical toothing, teeth and surfaces grinded
Zanatta Romeo Officine meccaniche
29.04.2021
006 F - Rack quality 6 straight toothing, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
007 - Rack quality 7 straight toothing grinded teeth and surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
109 F - Rack quality 9 helical toothing drilled + induction hardening and s...
Zanatta Romeo Officine meccaniche
29.04.2021
22400 - Spur gears in steel, module 4 toothing milled, straight teeth, enga...
norelem
26.06.2024
Cylindrical gears module 4 - Cylindrical gears
BEA Ingranaggi
06.07.2020
109 F - Racks quality 9 helical toothing drilled
Zanatta Romeo Officine meccaniche
29.04.2021
MSSF Q9 - MSSF – Helical teeth
Melucci
11.05.2022
118 F - Rack quality 8 helical toothing + holes drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
MSHFQ/MRHFQ Q7 - MSHFQ/MRHFQ – Helical teeth
Melucci
11.05.2022
low installation linear guide - lsd_series_butt_jointed_2_rails
AirTAC
18.10.2023
106 - Rack quality 6 helical toothing + Induction Hardening, surfaces and t...
Zanatta Romeo Officine meccaniche
29.04.2021
MAE-ZST-SV-M2-B25-ST-QT - Gear Racks Made from Steel, Helical Toothed, Temp...
MÄDLER
26.04.2024
Ground Helical Racks (ZSTP-E)
KHK KOHARA GEAR
16.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表