1032927 - ELR 1-SC-230AC/600AC-50
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Solid state relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/10/14/1032927.prj},{NB=1032927},{MANUID=1032927},{BAA303=58},{AAS575=58},{AAF040=0.520},{AAC966=660},{AAC964=42},{AAP621=1},{AAB470=50},{AAB475=30},{BAC752=24},{BAC693=275},{AAO663=4055626538105},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{AAO676=1032927},{DESCSHORT=Solid-state contactor},{DESCLONG=Single-phase solid-state contactor, input voltage: 230 V AC, output current: 50 A, zero voltage switch},{MANUTYPEDESC=ELR 1-SC-230AC/600AC-50},{PREVIEW=../../../_pool_/bf/36/103100_2000_int_04.png},{AAP798=EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 55011},{BAC050=AC},{BAD715=Yes},{AAW338=Solid-state contactor}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAF040
net weight
[kg]
AAC966
Max. operating voltage
[V]
AAC964
min. operating voltage
[V]
BAC050
Type of actuation
ⁿ/ₐ
AAP621
Number of phases
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
AAB470
Rated operating current Ie with AC-1
[A]
AAB475
Rated operating current Ie with AC-3
[A]
BAC752
Min. control voltage 1
[V]
BAC693
Max. control voltage 1
[V]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1032927
1032927
Solid-state contactor
Single-phase solid-state ...
ELR 1-SC-230AC/600AC-50
58
EN 61000-4-2, EN 61000-4-...
58
0.520
660
42
AC
1
Yes
50
30
24
275
4055626538105
Solid-state contactor
Single-phase solid-state ...
ELR 1-SC-230AC/600AC-50
4063151
4055626538105
Phoenix Contact GmbH & Co...
3
1
1
1
1
85364900
MT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表