您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1021058 - GW PN/ASCII 1E/2DB9
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
SPS communication module
Powered by
CAD模型選擇
{phoenix_contact/27/24/22/08/1021058.prj},{NB=1021058},{MANUID=1021058},{AAI190=0},{AAI189=0},{AAI186=0},{AAI185=0},{AAI188=0},{AAI193=1},{AAI197=0},{AAI199=0},{AAI209=0},{AAI208=0},{AAI261=0},{AAI262=0},{AAI305=0},{AAI306=0},{AAI177=0},{AAI179=0},{AAI180=0},{AAI182=0},{AAI184=0},{AAI187=0},{AAI191=0},{AAI196=0},{AAI198=0},{AAI202=0},{AAI203=0},{AAI206=0},{BAF016=22.500},{BAA020=99},{BAB577=115},{AAO502=0},{AAO494=1},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO504=0},{AAO505=0},{AAO663=4055626513409},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=1021058},{DESCSHORT=Interface converters}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAG583
ethernet possible
ⁿ/ₐ
AAI190
number of ports 10 Mbps of ST
ⁿ/ₐ
AAI189
number of ports 10 Mbps of SC
ⁿ/ₐ
AAI186
number of ports 10 Mbps BNC
ⁿ/ₐ
AAI185
number of ports 10 Mbps AUI
ⁿ/ₐ
AAL519
fast ethernet present
ⁿ/ₐ
AAL673
gigabit ethernet present
ⁿ/ₐ
AAI188
number of ports 10 Mbps RJ45
ⁿ/ₐ
AAI193
number of ports 10/100 Mbps RJ45
ⁿ/ₐ
AAI197
number of ports 100 Mbps SC
ⁿ/ₐ
AAI199
number of ports 100 Mbps VF-45
ⁿ/ₐ
AAI209
number of ports 1000 Mbps SC (SX)
ⁿ/ₐ
AAI208
number of ports 1000 Mbps SC (LX)
ⁿ/ₐ
AAG119
19 inch mounting possible
ⁿ/ₐ
AAI261
number of GIBC-ports (LX)
ⁿ/ₐ
AAI262
number of GIBC-ports (SX)
ⁿ/ₐ
AAI305
number of mini-GBIC-ports (LX)
ⁿ/ₐ
AAI306
number of mini-GBIC-ports (SX)
ⁿ/ₐ
AAI177
number of ports 1 Gbps RJ45
ⁿ/ₐ
AAI179
number of ports 10 Gbps LC (LX)
ⁿ/ₐ
AAI180
number of ports 10 Gbps LC (SX)
ⁿ/ₐ
AAI182
number of ports 10 Gbps SC (LX)
ⁿ/ₐ
AAI184
number of ports 10 Gbps SC (SX)
ⁿ/ₐ
AAI187
number of ports 10 Mbps MTRJ
ⁿ/ₐ
AAI191
number of ports 10 Mbps VF-45
ⁿ/ₐ
AAI196
number of ports 100 Mbps RJ45
ⁿ/ₐ
AAI198
number of ports 100 Mbps ST
ⁿ/ₐ
AAI202
number of ports 1000 Mbps LC (LX)
ⁿ/ₐ
AAI203
number of ports 1000 Mbps LC (SX)
ⁿ/ₐ
AAI206
number of ports 1000 Mbps RJ45
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB577
depth
[mm]
BAD574
Potential separation present
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
AAF768
web-server present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1021058
1021058
Interface converters
The GW PN/ASCII... conver...
GW PN/ASCII 1E/2DB9
No
0
0
0
0
Yes
No
0
1
0
0
0
0
No
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
4055626513409
Phoenix Contact GmbH & Co...
102
22.500
99
EN 61000-6-2:2005
115
No
without
without
No
0
1
0
0
0
0
0
0
0
0
No
No
No
No
No
Yes
4055626513409
Interface converters
The GW PN/ASCII... conver...
GW PN/ASCII 1E/2DB9
http://www.phoenixcontact...
4063151
1
1
1
1
85176200
US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表