1021056 - GW PN/ASCII 2E/2DB9
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
SPS communication module
Powered by
CAD模型選擇
{phoenix_contact/27/24/22/08/1021056.prj},{NB=1021056},{MANUID=1021056},{AAI190=0},{AAI189=0},{AAI186=0},{AAI185=0},{AAI188=0},{AAI193=2},{AAI197=0},{AAI199=0},{AAI209=0},{AAI208=0},{AAI261=0},{AAI262=0},{AAI305=0},{AAI306=0},{AAI177=0},{AAI179=0},{AAI180=0},{AAI182=0},{AAI184=0},{AAI187=0},{AAI191=0},{AAI196=0},{AAI198=0},{AAI202=0},{AAI203=0},{AAI206=0},{BAF016=45},{BAA020=99},{BAB577=115},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO504=0},{AAO505=0},{AAO663=4055626513300},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=1021056},{DESCSHORT=Interface converters}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAG583
ethernet possible
ⁿ/ₐ
AAI190
number of ports 10 Mbps of ST
ⁿ/ₐ
AAI189
number of ports 10 Mbps of SC
ⁿ/ₐ
AAI186
number of ports 10 Mbps BNC
ⁿ/ₐ
AAI185
number of ports 10 Mbps AUI
ⁿ/ₐ
AAL519
fast ethernet present
ⁿ/ₐ
AAL673
gigabit ethernet present
ⁿ/ₐ
AAI188
number of ports 10 Mbps RJ45
ⁿ/ₐ
AAI193
number of ports 10/100 Mbps RJ45
ⁿ/ₐ
AAI197
number of ports 100 Mbps SC
ⁿ/ₐ
AAI199
number of ports 100 Mbps VF-45
ⁿ/ₐ
AAI209
number of ports 1000 Mbps SC (SX)
ⁿ/ₐ
AAI208
number of ports 1000 Mbps SC (LX)
ⁿ/ₐ
AAG119
19 inch mounting possible
ⁿ/ₐ
AAI261
number of GIBC-ports (LX)
ⁿ/ₐ
AAI262
number of GIBC-ports (SX)
ⁿ/ₐ
AAI305
number of mini-GBIC-ports (LX)
ⁿ/ₐ
AAI306
number of mini-GBIC-ports (SX)
ⁿ/ₐ
AAI177
number of ports 1 Gbps RJ45
ⁿ/ₐ
AAI179
number of ports 10 Gbps LC (LX)
ⁿ/ₐ
AAI180
number of ports 10 Gbps LC (SX)
ⁿ/ₐ
AAI182
number of ports 10 Gbps SC (LX)
ⁿ/ₐ
AAI184
number of ports 10 Gbps SC (SX)
ⁿ/ₐ
AAI187
number of ports 10 Mbps MTRJ
ⁿ/ₐ
AAI191
number of ports 10 Mbps VF-45
ⁿ/ₐ
AAI196
number of ports 100 Mbps RJ45
ⁿ/ₐ
AAI198
number of ports 100 Mbps ST
ⁿ/ₐ
AAI202
number of ports 1000 Mbps LC (LX)
ⁿ/ₐ
AAI203
number of ports 1000 Mbps LC (SX)
ⁿ/ₐ
AAI206
number of ports 1000 Mbps RJ45
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB577
depth
[mm]
BAD574
Potential separation present
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO504
Number of HW interfaces USB
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
AAF768
web-server present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1021056
1021056
Interface converters
The GW PN/ASCII... conver...
GW PN/ASCII 2E/2DB9
No
0
0
0
0
Yes
No
0
2
0
0
0
0
No
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
4055626513300
Phoenix Contact GmbH & Co...
62
45
99
EN 61000-6-2:2005
115
No
without
without
No
0
0
0
0
0
0
0
0
0
0
No
No
No
No
No
Yes
4055626513300
Interface converters
The GW PN/ASCII... conver...
GW PN/ASCII 2E/2DB9
http://www.phoenixcontact...
4063151
1
1
1
1
85176200
US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表