1015244 - PTCM 0,5/ 4-PI-2,5 WH
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/02/1015244.prj},{NB=1015244},{MANUID=1015244},{BAF016=11.700},{BAA020=5},{AAF726=6},{AAF040=0.001},{BAB577=18.300},{BAC676=0.750},{BAC739=0.140},{AAZ315=320},{AAZ316=160},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=2.500},{AAT080=4},{AAP662=1},{AAZ358=0},{AAZ360=-40},{AAZ361=100},{AAZ342=0},{AAO663=4055626495651},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=250},{QUANTITYINT=250},{CTN=85389099},{AAO676=1015244},{DESCSHORT=Printed-circuit board connector}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ342
Conductor connection direction
[°]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1015244
1015244
Printed-circuit board con...
PCB connector, nominal cr...
PTCM 0,5/ 4-PI-2,5 WH
4055626495651
Phoenix Contact GmbH & Co...
11
11.700
5
6
V0
PA
0.001
18.300
0.750
0.140
packed in cardboard
320
160
160
2.500
2.500
2.500
2.500
4
1
with cams
Snap-lock fitting
Self-locking flange
crimp connection
Pin
0
White
-40
100
0
4055626495651
Printed-circuit board con...
PTCM 0,5/..-PI
PTCM 0,5/ 4-PI-2,5 WH
4063151
1
100
250
250
85389099
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表