07000122000 - Drive and transmission unit, stainless steel
SToxxparts
07 Drive technology
07000122000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000122000/07000122000.prj},{NB=07000122002},{PREVIEW=07000122000.png},{ARTNR=07000122002},{D1=30},{L1=60},{D2=8},{L2=16},{MAT=Edelstahl/Kunststoffendstopfen},{GEW=185},{INFO=https://api.meleven.de/out/SToxxparts/70.63.4a.07000122000.pdf},{DEFAULTSORTATTR=1069965}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
07000122001
07000122001
18
47
6
16
Edelstahl/Kunststoffendst...
65
07000122002
07000122002
30
60
8
16
Edelstahl/Kunststoffendst...
185
07000122003
07000122003
40
93
12
17
Edelstahl/Kunststoffendst...
529
07000122004
07000122004
50
93
12
18
Edelstahl/Kunststoffendst...
773
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表