You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06271 - Handwheels DIN 950, grey cast iron
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06271.prj},{NB=06271-2500X40},{D1=500},{D3=79},{L1=45},{L3=72},{B3=12},{T=43.3},{Z=1},{GEW=14.9870},{EAN=4059495084633},{TAB=2},{TYP3=1},{TAB1=2},{NDM=16.000},{TYP=2.000},{TYP2=1},{XA=2.000},{D2X=40.000},{E=220.000},{R7=17.000},{GR3=41.000},{GR2=68.000},{GR1=7.000},{GL3=14.000},{GD5=18.000},{GE=42.000},{GL1=112.000},{GD4=22.000},{GD1=36.000},{R8=0.400},{R6=12.000},{R5=17.000},{R4=34.000},{R3=8.500},{R2=28.000},{R1=14.000},{L2=27.000},{H2=32.000},{H1=38.000},{D5=95.000},{D4=82.000},{C=14.000},{B2=28.000},{B1=40.000},{A=62.000},{D22=40.000},{B33=12},{BEST=06271-2500X40},{AUSF=feststehender Ballengriff, Nabe ohne Nut},{MATERIAL=Grauguss},{D2=40},{SPEICHEN=5},{GRIFF1=Ø36 x M 16 x 112},{GRIFF2=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width
[mm]
T
depth
[mm]
SPEICHEN
Number of spokes
ⁿ/ₐ
GEW
Approx. weight
[kg]
GRIFF1
Fixed Machine Handle to Din 39 Form E
ⁿ/ₐ
GRIFF2
Revolving Machine Handles to DIN 98 Form E
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06271-0080X10
06271-0080X10
without machine handle, h...
Cast iron
80
10
25
16
29
3
11.4
3
0.3005
-
-
Yes
84879000
4059495083988
31.12.2099
98% Warenverfügbarkeit. N...
06271-0080X12
06271-0080X12
without machine handle, h...
Cast iron
80
12
25
16
29
4
13.8
3
0.2755
-
-
Yes
84879000
4059495083995
31.12.2099
98% Warenverfügbarkeit. N...
06271-0100X10
06271-0100X10
without machine handle, h...
Cast iron
100
10
26
17
33
3
11.4
3
0.3978
-
-
Yes
84879000
4059495084008
31.12.2099
98% Warenverfügbarkeit. N...
06271-0100X12
06271-0100X12
without machine handle, h...
Cast iron
100
12
26
17
33
4
13.8
3
0.4019
-
-
Yes
84879000
4059495084015
31.12.2099
98% Warenverfügbarkeit. N...
06271-0125X12
06271-0125X12
without machine handle, h...
Cast iron
125
12
33
18
36
4
13.8
3
0.6468
-
-
Yes
84879000
4059495084022
31.12.2099
98% Warenverfügbarkeit. N...
06271-0125X14
06271-0125X14
without machine handle, h...
Cast iron
125
14
33
18
36
5
16.3
3
0.6431
-
-
Yes
84879000
4059495084039
31.12.2099
98% Warenverfügbarkeit. N...
06271-0140X14
06271-0140X14
without machine handle, h...
Cast iron
140
14
33
19
39
5
16.3
3
0.7954
-
-
Yes
84879000
4059495084046
31.12.2099
98% Warenverfügbarkeit. N...
06271-0140X16
06271-0140X16
without machine handle, h...
Cast iron
140
16
33
19
39
5
18.3
3
0.7761
-
-
Yes
84879000
4059495084053
31.12.2099
98% Warenverfügbarkeit. N...
06271-0160X14
06271-0160X14
without machine handle, h...
Cast iron
160
14
37
20
40
5
16.3
3
1.1540
-
-
Yes
84879000
4059495084060
31.12.2099
98% Warenverfügbarkeit. N...
06271-0160X16
06271-0160X16
without machine handle, h...
Cast iron
160
16
37
20
40
5
18.3
3
1.1540
-
-
Yes
84879000
4059495084077
31.12.2099
98% Warenverfügbarkeit. N...
06271-0180X16
06271-0180X16
without machine handle, h...
Cast iron
180
16
36
22
43
5
18.3
3
1.6620
-
-
Yes
84879000
4059495084084
31.12.2099
98% Warenverfügbarkeit. N...
06271-0180X18
06271-0180X18
without machine handle, h...
Cast iron
180
18
36
22
43
6
20.8
3
1.6560
-
-
Yes
84879000
4059495084091
31.12.2099
98% Warenverfügbarkeit. N...
06271-0200X18
06271-0200X18
without machine handle, h...
Cast iron
200
18
38
24
45
6
20.8
3
2.0410
-
-
Yes
84879000
4059495084107
31.12.2099
98% Warenverfügbarkeit. N...
06271-0200X22
06271-0200X22
without machine handle, h...
Cast iron
200
22
38
24
45
6
24.8
3
1.8960
-
-
Yes
84879000
4059495084114
31.12.2099
98% Warenverfügbarkeit. N...
06271-0250X22
06271-0250X22
without machine handle, h...
Cast iron
250
22
46
28
50
6
24.8
5
3.7400
-
-
Yes
84879000
4059495084121
31.12.2099
98% Warenverfügbarkeit. N...
06271-0250X26
06271-0250X26
without machine handle, h...
Cast iron
250
26
46
28
50
8
29.3
5
3.6000
-
-
Yes
84879000
4059495084138
31.12.2099
98% Warenverfügbarkeit. N...
06271-0315X26
06271-0315X26
without machine handle, h...
Cast iron
315
26
54
33
56
8
29.3
5
5.6400
-
-
Yes
84879000
4059495084145
31.12.2099
98% Warenverfügbarkeit. N...
06271-0315X30
06271-0315X30
without machine handle, h...
Cast iron
315
30
54
33
56
8
33.3
5
5.6000
-
-
Yes
84879000
4059495084152
31.12.2099
98% Warenverfügbarkeit. N...
06271-0400X30
06271-0400X30
without machine handle, h...
Cast iron
400
30
68
38
63
8
33.3
5
9.4800
-
-
Yes
84879000
4059495084169
31.12.2099
98% Warenverfügbarkeit. N...
06271-0400X34
06271-0400X34
without machine handle, h...
Cast iron
400
34
68
38
63
10
37.3
5
9.3450
-
-
Yes
84879000
4059495084176
31.12.2099
98% Warenverfügbarkeit. N...
06271-0500X34
06271-0500X34
without machine handle, h...
Cast iron
500
34
79
45
72
10
37.3
5
15.0100
-
-
Yes
84879000
4059495084183
31.12.2099
98% Warenverfügbarkeit. N...
06271-0500X40
06271-0500X40
without machine handle, h...
Cast iron
500
40
79
45
72
12
43.3
5
14.4500
-
-
Yes
84879000
4059495084190
31.12.2099
98% Warenverfügbarkeit. N...
06271-1080X10
06271-1080X10
without machine handle, h...
Cast iron
80
10
25
16
29
3
11.4
3
0.3018
-
-
Yes
84879000
4059495084206
31.12.2099
98% Warenverfügbarkeit. N...
06271-1080X12
06271-1080X12
without machine handle, h...
Cast iron
80
12
25
16
29
4
13.8
3
0.2862
-
-
Yes
84879000
4059495084213
31.12.2099
98% Warenverfügbarkeit. N...
06271-1100X10
06271-1100X10
without machine handle, h...
Cast iron
100
10
26
17
33
3
11.4
3
0.3958
-
-
Yes
84879000
4059495084220
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表