您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD models
Login
Register
Lost password?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA Seal Information
Catalog: norelem
Created: 12.02.2019
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05587 - Verrou quart de tour Inox
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Quarter-turn lock
Powered by
CAD model selection
{norelem/flexibles_normteilesystem/gruppe_05000/drehriegel/05587_asmtab.prj},{NB=05587-401860},{BEST=05587-40186},{POS=0},{AUSF=Drehriegel},{BET=Doppelbart 5 mm},{H=18},{SW=27},{A=-},{L=-},{GEW=0.0668},{BS=Infotext},{ROHS=Yes},{ZTN=83014060},{EAN=4059495341484},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=2.0},{ZUORDNUNGDUMMY=0},{TYP1=2.000},{PPATH=05587_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
LINA
Bill of material
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
BET
Actuation
ⁿ/ₐ
H
height
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05587-40186
05587-40186
Quarter-turn lock
Double bit 5 mm
18
27
0.0668
Yes
83014060
4059495341484
31.12.2099
98% Warenverfügbarkeit. N...
05587-20186
05587-20186
Quarter-turn lock
slot
18
27
0.0952
Yes
83014060
4059495341491
31.12.2099
98% Warenverfügbarkeit. N...
05587-18186
05587-18186
Quarter-turn lock
Square 8 mm
18
27
0.0872
Yes
83014060
4059495341507
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet