Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03059 inch - Spring plungers with hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03059_inch.prj},{NB=03059-A20},{D1=2.7},{L=20},{L1=7},{H=2.5},{T=2.5},{T1=1.0},{N=1.0},{SX=1.984},{F1=6},{F2=17},{DREHMOMENTEIN=0.45},{DREHMOMENTAUS=0.22},{GEW=0.0029},{EAN=4059495530321},{TAB=2},{TYP=2},{NDM=0},{NDM1=0.2500},{TYP1=2},{TYP2=2},{XA=0.75},{XB=10.50},{XC=2.00},{XD=0.75},{BEST=03059-A2},{AUSF=Standard Federkraft},{D=1/4-20},{L2=ca. zwei Gewindegänge},{S=5/64},{BESTMS=03040-906},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt },{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03059-A1
03059-A1
Standard spring force
10-32
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1/16
5
17
0.12
0.08
0.0014
Yes
73181520
4059495530314
98% Warenverfügbarkeit. N...
31.12.2099
03059-AJ
03059-AJ
Standard spring force
1/4-28
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0030
Yes
73181520
4059495530376
98% Warenverfügbarkeit. N...
31.12.2099
03059-A2
03059-A2
Standard spring force
1/4-20
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0029
Yes
73181520
4059495530321
98% Warenverfügbarkeit. N...
31.12.2099
03059-A3
03059-A3
Standard spring force
5/16-18
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
3/32
7
29
1.05
0.37
0.0046
Yes
73181520
4059495530338
98% Warenverfügbarkeit. N...
31.12.2099
03059-A4
03059-A4
Standard spring force
3/8-16
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
1/8
8
31
1.30
0.60
0.0067
Yes
73181520
4059495530345
98% Warenverfügbarkeit. N...
31.12.2099
03059-A5
03059-A5
Standard spring force
1/2-13
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
5/32
10
47
2.00
1.30
0.0160
Yes
73181520
4059495530352
98% Warenverfügbarkeit. N...
31.12.2099
03059-A6
03059-A6
Standard spring force
5/8-11
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
3/16
45
100
3.90
3.00
0.0296
Yes
73181520
4059495530369
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성