Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03035 inch - Spring plungers with hexagon socket and ball, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03035_inch.prj},{NB=03035-A60},{BEST=03035-A6},{MATERIAL=Edelstahl},{AUS=Standard Federkraft},{POS=0},{D=5/8-11},{D1=10.0},{L=33},{H=3.5},{S=0.3},{SX=7.937},{F1=65.0},{F2=125},{GEW=0.0297},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495615455},{FILTER=NORELEM,},{TYP=2},{TYP1=2},{TYP2=2},{XPOS=[0:$H.]},{NDM=0.000},{NDM1=0.6250},{TYP3=2},{XA=8},{XB=11.10},{XC=1.00},{XD=20.00},{XE=1.50},{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
Width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03035-AJ
03035-AJ
Stainless steel
Standard spring force
1/4-28
3.5
15
1.0
0.1
9.0
13
0.0022
Yes
73181520
4059495615462
98% Warenverfügbarkeit. N...
31.12.2099
03035-A2
03035-A2
Stainless steel
Standard spring force
1/4-20
3.5
15
1.0
0.1
9.0
13
0.0019
Yes
73181520
4059495615417
98% Warenverfügbarkeit. N...
31.12.2099
03035-A3
03035-A3
Stainless steel
Standard spring force
5/16-18
5.0
18
1.5
0.2
15.0
30
0.0035
Yes
73181520
4059495615424
98% Warenverfügbarkeit. N...
31.12.2099
03035-A4
03035-A4
Stainless steel
Standard spring force
3/8-16
6.0
23
2.0
0.2
20.0
35
0.0066
Yes
73181520
4059495615431
98% Warenverfügbarkeit. N...
31.12.2099
03035-A5
03035-A5
Stainless steel
Standard spring force
1/2-13
8.0
26
2.5
0.2
30.0
55
0.0140
Yes
73181520
4059495615448
98% Warenverfügbarkeit. N...
31.12.2099
03035-A6
03035-A6
Stainless steel
Standard spring force
5/8-11
10.0
33
3.5
0.3
65.0
125
0.0297
Yes
73181520
4059495615455
98% Warenverfügbarkeit. N...
31.12.2099
03035-2AJ
03035-2AJ
Stainless steel
strong spring force
1/4-28
3.5
15
1.0
0.1
28.0
40
0.0021
Yes
73181520
4059495615400
98% Warenverfügbarkeit. N...
31.12.2099
03035-2A2
03035-2A2
Stainless steel
strong spring force
1/4-20
3.5
15
1.0
0.1
28.0
40
0.0019
Yes
73181520
4059495615356
98% Warenverfügbarkeit. N...
31.12.2099
03035-2A3
03035-2A3
Stainless steel
strong spring force
5/16-18
5.0
18
1.5
0.2
47.0
73
0.0037
Yes
73181520
4059495615363
98% Warenverfügbarkeit. N...
31.12.2099
03035-2A4
03035-2A4
Stainless steel
strong spring force
3/8-16
6.0
23
2.0
0.2
66.0
100
0.0067
Yes
73181520
4059495615370
98% Warenverfügbarkeit. N...
31.12.2099
03035-2A5
03035-2A5
Stainless steel
strong spring force
1/2-13
8.0
26
2.5
0.2
66.0
120
0.0147
Yes
73181520
4059495615387
98% Warenverfügbarkeit. N...
31.12.2099
03035-2A6
03035-2A6
Stainless steel
strong spring force
5/8-11
10.0
33
3.5
0.3
90.0
180
0.0291
Yes
73181520
4059495615394
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
03031 inch - Spring plungers with hexagon socket and ball, LONG-LOK secured...
norelem
30.05.2024
03035 - Spring plungers with hexagon socket and ball, stainless steel
norelem
30.05.2024
03004 - Spring plungers with slot and POM ball, plastic
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성