0205203 - KBI- 15
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Cross-connector for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/40/0205203.prj},{NB=0205203},{MANUID=0205203},{AAF040=0.011},{AAC900=15},{AAP367=1},{AAO663=4017918099145},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369095},{DESCSHORT=Chain bridge},{DESCLONG=Chain bridge, pitch: 15 mm, color: silver},{MANUTYPEDESC=KBI- 15},{PREVIEW=../../../_pool_/0b/d5/51811_2000_int_04.png},{INTNO=4017918099145},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD124=No},{BAA351=silver-colored},{BAG640=screwable},{BAD383=Yes},{AAC034=No},{AAW338=Chain bridge},{AAU734=Chain bridge, pitch: 15 mm, color: silver},{AAO057=KBI- 15},{COO=CN},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/0205203}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD124
Explosion tested design (EEx e)
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAC900
Grid dimensions
[mm]
BAD383
Insulation present
ⁿ/ₐ
AAP367
Number of bridged terminals
ⁿ/ₐ
AAC034
shock-hazard protection present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 0205203
0205203
Chain bridge
Chain bridge, pitch: 15 m...
KBI- 15
4017918099145
Phoenix Contact GmbH & Co...
3
No
silver-colored
screwable
0.011
15
Yes
1
No
4017918099145
Chain bridge
Chain bridge, pitch: 15 m...
KBI- 15
4063151
1
100
10
10
85369095
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表