01000328000 - Nut for T-slot
SToxxparts
01 Standard parts according to DIN
01000328000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000328000/01000328000.prj},{NB=01000328003},{ARTNR=01000328003},{D=M8},{E1=20.5},{E2=13.8},{H1=5.2},{H2=10.2},{H3=1.5},{A=10},{MAT=Stahl verzinkt, blau passiviert / Edelstahlfederblech (1.4310)},{GEW=7},{INFO=https://api.meleven.de/out/SToxxparts/03.f6.c0.010003280009.pdf},{PREVIEW=01000328000.png},{DEFAULTSORTATTR=1070567}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
E1
[mm]
E2
[mm]
H1
[mm]
H2
[mm]
H3
-0.1
[mm]
A
für Nutbreite
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000328001
01000328001
M5
20.5
13.8
5.2
10.2
1.5
10
Stahl verzinkt, blau pass...
8
01000328002
01000328002
M6
20.5
13.8
5.2
10.2
1.5
10
Stahl verzinkt, blau pass...
7
01000328003
01000328003
M8
20.5
13.8
5.2
10.2
1.5
10
Stahl verzinkt, blau pass...
7
01000328004
01000328004
M4
16
11.5
5.8
8.5
1
8
Stahl verzinkt, blau pass...
6
01000328005
01000328005
M5
16
11.5
5.8
8.5
1
8
Stahl verzinkt, blau pass...
5.5
01000328006
01000328006
M6
16
11.5
5.8
8.5
1
8
Stahl verzinkt, blau pass...
5.5
01000328007
01000328007
M8
16
11.5
5.8
8.5
1
8
Stahl verzinkt, blau pass...
4.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表