您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
000812 - FPS façade panel screw, Ø 5.5 mm
REISSER
Roof & facade
Façade screws
FPS
Powered by
CAD模型選擇
{reisser/roof202620facade/fae7ade20screws/fps/000812.prj},{NB=000812W038-05504502-36},{ARTNR=000812W038-05504502-36},{D=5,5},{L=45},{MAT=Stainless steel A4},{DRTYP=TX},{DRSIZE=20},{HEAD=Truss head},{AREAWOOD=},{ROP=Open website},{LINKTOOPEN=https://portal.reisser-screws.com/---item-REISSER_EN_000812W038-05504502-36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DRTYP
Drive type
ⁿ/ₐ
DRSIZE
Drive size
ⁿ/ₐ
HEAD
Head shape
ⁿ/ₐ
AREAWOOD
Clamping area on wood
[mm]
000812W038-05502502-36
000812W038-05502502-36
5,5
25
Stainless steel A4
TX
20
Truss head
000812W038-05502502-22
000812W038-05502502-22
5,5
25
Stainless steel A4
TX
20
Truss head
000812V038-04803802-38
000812V038-04803802-38
4,8
38
Stainless steel A2
TX
20
Truss head
1 - 8
000812V038-04803802-36
000812V038-04803802-36
4,8
38
Stainless steel A2
TX
20
Truss head
1 - 8
000812V038-04803802-28
000812V038-04803802-28
4,8
38
Stainless steel A2
TX
20
Truss head
1 - 8
000812V038-04803802-17
000812V038-04803802-17
4,8
38
Stainless steel A2
TX
20
Truss head
1 - 8
000812V038-04803802-1
000812V038-04803802-1
4,8
38
Stainless steel A2
TX
20
Truss head
1 - 8
000812V038-04802502-38
000812V038-04802502-38
4,8
25
Stainless steel A2
TX
20
Truss head
1 - 5
000812V038-04802502-36
000812V038-04802502-36
4,8
25
Stainless steel A2
TX
20
Truss head
1 - 5
000812V038-04802502-28
000812V038-04802502-28
4,8
25
Stainless steel A2
TX
20
Truss head
1 - 5
000812V038-04802502-17
000812V038-04802502-17
4,8
25
Stainless steel A2
TX
20
Truss head
1 - 5
000812V038-04802502-1
000812V038-04802502-1
4,8
25
Stainless steel A2
TX
20
Truss head
1 - 5
000812W038-05502502-25
000812W038-05502502-25
5,5
25
Stainless steel A4
TX
20
Truss head
000812W038-05502502-1
000812W038-05502502-1
5,5
25
Stainless steel A4
TX
20
Truss head
000812W038-05503502-1
000812W038-05503502-1
5,5
35
Stainless steel A4
TX
20
Truss head
000812W038-05503502-22
000812W038-05503502-22
5,5
35
Stainless steel A4
TX
20
Truss head
000812W038-05503502-24
000812W038-05503502-24
5,5
35
Stainless steel A4
TX
20
Truss head
000812W038-05503502-25
000812W038-05503502-25
5,5
35
Stainless steel A4
TX
20
Truss head
000812W038-05503502-36
000812W038-05503502-36
5,5
35
Stainless steel A4
TX
20
Truss head
000812W038-05504502-1
000812W038-05504502-1
5,5
45
Stainless steel A4
TX
20
Truss head
000812W038-05504502-22
000812W038-05504502-22
5,5
45
Stainless steel A4
TX
20
Truss head
000812W038-05504502-24
000812W038-05504502-24
5,5
45
Stainless steel A4
TX
20
Truss head
000812W038-05504502-25
000812W038-05504502-25
5,5
45
Stainless steel A4
TX
20
Truss head
000812W038-05504502-36
000812W038-05504502-36
5,5
45
Stainless steel A4
TX
20
Truss head
000812W038-05505502-1
000812W038-05505502-1
5,5
55
Stainless steel A4
TX
20
Truss head
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表