目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
直接出线型,带 LED 显示和桥式整流功能,适用于交流电压。 - 直接出线型
Camozzi
附件
閥門配件
Powered by
CAD模型選擇
{camozzi/accessori/accessori_valvole/connettore_in_linea_v-ac_per_bob_p-pn.prj},{NB=125-903-2},{MOD=125-903-2},{DESCRIZIONE=cavo costampato in linea con raddrizzatore di tensione},{COLORE=nero},{TENSIONEDILAVOR=6V - 230 V AC/DC},{LUNGHEZZACAVO=2},{TRATTENIMENTOCA=-},{FORZADISERRAGGI=0.3Nm},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MOD
[mm]
DESCRIZIONE
Description
ⁿ/ₐ
COLORE
Colour
ⁿ/ₐ
TENSIONEDILAVOR
working voltage
ⁿ/ₐ
LUNGHEZZACAVO
引出线长度
[mm]
TRATTENIMENTOCA
Cable holding
ⁿ/ₐ
FORZADISERRAGGI
Tightening torque
ⁿ/ₐ
125-903-2
125-903-2
Pre-wired cable with volt...
黑色
6V - 230 V AC/DC
2
-
0.3Nm
125-903-5
125-903-5
Pre-wired cable with volt...
黑色
6V - 230 V AC/DC
5
-
0.3Nm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表