浮动连接 - Rod end attachment
TAIYO
液压缸
Position Detecting Hydraulic Cylinder
Linear Pulse Encoder Method
35P-3系列
附件
Powered by
CAD模型選擇
{taiyo/hydraulic_cylinder/position_detecting_hydraulic_cylinder/linear_pulse_encoder/35p_3_series/accessory/floating_joint_asmtab.prj},{NB=50RFH-18(0)},{IDNR=},{CB=50},{CNSORDERNO=RFH-18},{A=35},{B1=24},{B2=19},{E=1.5},{FA=46},{FC=46.0},{FD=13},{FJ=92.0},{FK=16.0},{FM=40},{FN=24},{FQ=8},{FR=31.0},{H=11},{KK=M18x1.5},{ROT=0},{PPATH=floating_joint_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CB
缸径
[mm]
CNSORDERNO
订购编码
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
E
[mm]
FA
[mm]
FC
[mm]
FD
[mm]
FJ
[mm]
FK
[mm]
FM
[mm]
FN
[mm]
FQ
[mm]
FR
[mm]
H
[mm]
KK
ⁿ/ₐ
RFH-12
32
RFH-12
24
19
13
1.0
33
36.5
11
69.5
13.5
32
19
7
20.5
7
M12x1.25
RFH-12
40
RFH-12
24
19
13
1.0
33
36.5
11
69.5
13.5
32
19
7
20.5
7
M12x1.25
RFH-18
50
RFH-18
35
24
19
1.5
46
46.0
13
92.0
16.0
40
24
8
31.0
11
M18x1.5
RFH-18
63
RFH-18
35
24
19
1.5
46
46.0
13
92.0
16.0
40
24
8
31.0
11
M18x1.5
RFH-24-2
80
RFH-24-2
46
32
24
2.5
62
67.0
18
129.0
24.0
64
36
12
41.0
14
M24x2
RFH-30-2
100
RFH-30-2
58
41
32
2.5
78
83.0
21
161.0
30.0
76
46
14
52.0
17
M30x2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表