품질보증 정보
카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Adjustable 45° elbow coupling with locking nut ISO 6149 - Metallic fine thread (ISO 6149), cylindrical, sealed by O-ring
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Adjustable couplings with locking nut
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/8_einst_verschr/einst_45_winkelverschr_iso6149.prj},{NB=1145402007},{BZ=1145402007},{VK=24-SDAE45C-L35-M42F},{INFO=Katalog},{INFO3=},{REIHE1=L 35},{RHR1=-},{PN=PN 160},{GEWD2=M 42 x 2},{D2NDM=42.000},{D2P=2.000},{L1=50.5},{L2=27.0},{L3=48},{SW2=41},{VER=3.000},{R=10.000},{X=14.000},{Y=23.000},{SW3=50},{SW4=50},{I=14},{AM=210},{PAGE=167},{KONUSD=35.000},{KONUST=10.500},{KONUSAD=38.000},{KGEW=M45x2},{NDMKONUS=45.000},{PKONUS=2.000},{I1=16.000},{F1=4.000},{KBOHRUNG=30.000},{H=24.000},{BOHRD=30.000},{SD=54.500},{SH=1.200},{SKH=10.000},{SKH1=3.000},{EINF1=3.000},{ORING=38,6x2,9},{ORINGR=2.900},{D3=0.000},{D4=0.000},{KBOEH=0.000},{VER1=2.000},{RANLP=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR1
d1 x s
[mm]
PN
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
L1
Length l1, approximate
[mm]
L2
Lenght l2
[mm]
L3
Length l3
[mm]
SW2
Width across flats SW2
[mm]
SW3
Width across flats for union nut
[mm]
SW4
Width across flats
[mm]
I
Thread length i
[mm]
AM
Torque -10%
[Nm]
1145002081
1145002081
24-SDAE45-L6-M10F
L 6
-
PN 315
M 10 x 1
29.0
14.0
20
19
14
14
7
15
1145052081
1145052081
24-SDAE45-L8-M12F
L 8
-
PN 315
M 12 x 1,5
31.0
16.0
22
19
17
17
10
25
1145102081
1145102081
24-SDAE45-L10-M14F
L 10
-
PN 315
M 14 x 1,5
32.0
17.0
25
19
19
19
10
35
1145152081
1145152081
24-SDAE45-L12-M16F
L 12
-
PN 315
M 16 x 1,5
34.0
19.0
26
19
22
22
10
40
1145202081
1145202081
24-SDAE45-L15-M18F
L 15
-
PN 315
M 18 x 1,5
32.0
17.0
30
19
27
24
11
45
1145252081
1145252081
24-SDAE45-L18-M22F
L 18
-
PN 315
M 22 x 1,5
35.5
19.0
33
24
32
27
12
60
1145302081
1145302081
24-SDAE45-L22-M27F
L 22
-
PN 160
M 27 x 2
39.0
22.5
35
27
36
32
14
100
1145352081
1145352081
24-SDAE45-L28-M33F
L 28
-
PN 160
M 33 x 2
41.0
24.5
38
36
41
41
14
160
1145402081
1145402081
24-SDAE45-L35-M42F
L 35
-
PN 160
M 42 x 2
50.5
27.0
48
41
50
50
14
210
1145452081
1145452081
24-SDAE45-L42-M48F
L 42
-
PN 160
M 48 x 2
50.0
40.0
49
50
60
55
16
260
1145502081
1145502081
24-SDAE45-S6-M12F
S 6
-
PN 400
M 12 x 1,5
31.0
16.0
22
19
17
17
10
35
1145552081
1145552081
24-SDAE45-S8-M14F
S 8
-
PN 400
M 14 x 1,5
32.0
17.0
26
19
19
19
10
45
1145602081
1145602081
24-SDAE45-S10-M16F
S 10
-
PN 400
M 16 x 1,5
34.5
18.0
27
19
22
22
11
55
1145652081
1145652081
24-SDAE45-S12-M18F
S 12
-
PN 400
M 18 x 1,5
33.5
17.0
31
19
24
24
12
70
1145752081
1145752081
24-SDAE45-S16-M22F
S 16
-
PN 400
M 22 x 1,5
42.5
19.0
35
24
30
27
14
100
1145802081
1145802081
24-SDAE45-S20-M27F
S 20
-
PN 400
M 27 x 2
43.0
21.5
39
27
36
32
16
170
1145852081
1145852081
24-SDAE45-S25-M33F
S 25
-
PN 315
M 33 x 2
47.0
23.0
44
36
46
41
16
310
1145902081
1145902081
24-SDAE45-S30-M42F
S 30
-
PN 250
M 42 x 2
50.5
24.0
51
41
50
50
17
330
1145952081
1145952081
24-SDAE45-S38-M48F
S 38
-
PN 200
M 48 x 2
59.0
28.0
54
50
60
55
19
420
1145002007
1145002007
24-SDAE45C-L6-M10F
L 6
-
PN 315
M 10 x 1
29.0
14.0
20
19
14
14
7
15
1145052007
1145052007
24-SDAE45C-L8-M12F
L 8
-
PN 315
M 12 x 1,5
31.0
16.0
22
19
17
17
10
25
1145102007
1145102007
24-SDAE45C-L10-M14F
L 10
-
PN 315
M 14 x 1,5
32.0
17.0
25
19
19
19
10
35
1145152007
1145152007
24-SDAE45C-L12-M16F
L 12
-
PN 315
M 16 x 1,5
34.0
19.0
26
19
22
22
10
40
1145202007
1145202007
24-SDAE45C-L15-M18F
L 15
-
PN 315
M 18 x 1,5
32.0
17.0
30
19
27
24
11
45
1145252007
1145252007
24-SDAE45C-L18-M22F
L 18
-
PN 315
M 22 x 1,5
35.5
19.0
33
24
32
27
12
60
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Adjustable 45° elbow coupling with sealing cone EV single part - Single par...
VOSS
11.04.2023
Adustable 45° elbow coupling with sealing cone combination fitting - Thread...
VOSS
11.04.2023
Adjustable T-fitting with locking nut ISO 6149 - Metallic fine thread (ISO ...
VOSS
11.04.2023
Adjustable 45° elbow coupling with sealing cone EV fitted - Single parts, s...
VOSS
11.04.2023
Adjustable L-fitting with locking nut ISO 6149 - Metallic fine thread (ISO ...
VOSS
11.04.2023
Adustable 45° elbow coupling with sealing cone combination fitting - Thread...
VOSS
11.04.2023
Adjustable elbow coupling with locking nut L-series - Whitworth tube thread...
VOSS
11.04.2023
Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric...
VOSS
11.04.2023
Adjustable L-fitting, male connector combination fitting - Thread: metric f...
VOSS
11.04.2023
Adjustable elbow coupling with locking nut L-series - Metallic fine thread,...
VOSS
11.04.2023
HPBC - Water collector
HPS International
01.02.2021
Straight male stud couplings L/S-series, DIN 2353 Form A - Thread: metric f...
VOSS
11.04.2023
C6MK4 Adapter - Swivel nut elbow
Parker
29.02.2024
Adjustable elbow coupling male connector EVW fitted - Single parts, tube so...
VOSS
11.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성