您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ZS-200 - Pipe Clamps - Beta Clamps Standard
Essentra Components
Pneumatics & Hydraulics
Tubing, Hoses & Hose Accessories
Hose & Pipe Clamps, Channels & Straps
Pipe Clamps
Pipe Clamps - Beta Clamps Standard
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/p170635/zs-200_asmtab.prj},{NB=ZS-224},{PN=ZS-224},{AMERSID=1075646},{APACID=-},{EMEAID=-},{GROUP=S6},{TS=2},{PS=-},{CBLOC=2.59},{LEN=3.38},{A3=3.46},{H1=1.41},{H2=2.83},{BOLT=1/4-20 x 2 3/4},{MAT=Steel},{WDTH=1.181},{R=0.125},{HT=1.301889764},{TSPS=2.000},{BCANG=45.000},{BC=0.025},{TR=0.050},{HLDIA=0.275},{CBDIA=0.506},{CBDTH=0.250},{PPATH=p170635_asm_dir/zs-200/zs-200_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
TS
Tube Size
ⁿ/ₐ
PS
Pipe Size
ⁿ/ₐ
CBLOC
A1 Bolt Location Center to Center
[Inch]
LEN
A2 Outside Width
[Inch]
A3
A3 Base Width
[Inch]
H1
H1 Mid Base Height
[Inch]
H2
H2 Overall Height
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-200
ZS-200
1075634
-
-
S2
1/2
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Steel
ZS-202
ZS-202
1075635
-
-
S2
-
1/4
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Steel
ZS-204
ZS-204
1075636
-
-
S2
5/8
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Steel
ZS-206
ZS-206
1075637
-
-
S3
3/4
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-208
ZS-208
1075638
-
-
S3
-
1/2
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-210
ZS-210
1075639
-
-
S3
7/8
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-212
ZS-212
1075640
-
-
S3
1
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Steel
ZS-214
ZS-214
1075641
-
-
S4
-
3/4
1.57
2.28
2.36
0.94
1.88
1/4-20 x 1 3/4
Steel
ZS-216
ZS-216
1075642
-
-
S5
1 1/4
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-218
ZS-218
1075643
-
-
S5
-
1
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-220
ZS-220
1075644
-
-
S5
1 1/2
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-222
ZS-222
1075645
-
-
S5
-
1 1/4
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Steel
ZS-224
ZS-224
1075646
-
-
S6
2
-
2.59
3.38
3.46
1.41
2.83
1/4-20 x 2 3/4
Steel
ZS-226
ZS-226
1075647
-
-
S2
1/2
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Stainless
ZS-228
ZS-228
1075648
-
-
S2
-
1/4
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Stainless
ZS-230
ZS-230
1075649
-
-
S2
5/8
-
1.02
1.57
1.65
0.76
1.54
1/4-20 x 1 3/8
Stainless
ZS-232
ZS-232
1075650
-
-
S3
3/4
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-234
ZS-234
1075651
-
-
S3
-
1/2
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-236
ZS-236
1075652
-
-
S3
7/8
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-238
ZS-238
1075653
-
-
S3
1
-
1.29
1.96
2.04
0.80
1.61
1/4-20 x 1 1/2
Stainless
ZS-240
ZS-240
1075654
-
-
S4
-
3/4
1.57
2.28
2.36
0.94
1.88
1/4-20 x 1 3/4
Stainless
ZS-242
ZS-242
1075655
-
-
S5
1 1/4
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
ZS-244
ZS-244
1075656
-
-
S5
-
1
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
ZS-246
ZS-246
1075657
-
-
S5
1 1/2
-
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
ZS-248
ZS-248
1075658
-
-
S5
-
1 1/4
2.04
2.75
2.83
1.25
2.52
1/4-20 x 2 1/2
Stainless
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZS-252 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
14.08.2014
RA...2 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
05.09.2022
ZS-348 - Pipe Clamps - Beta "Smoothie" Clamps Standard
Essentra Components
14.08.2014
ZS-200 - Pipe Clamps - Beta Clamps Standard
Reid Supply
21.07.2021
RC...1 - 2 clamp halves, weld plate, cover plate, hex. head bolt
Parker
31.05.2022
SMC-5083 - Miniature Air Cylinders
Essentra Components
14.08.2014
PAC-190 - Double Acting Air Cylinders - Universal Mount
Essentra Components
14.08.2014
EH-160 - Directional Control Valves - Manual Flow Control Relief Valve
Essentra Components
14.08.2014
PAC-70 - Double Acting Air Cylinders - Stud Mount
Essentra Components
14.08.2014
PAC-170 - Double Acting Air Cylinders - Stud Mount
Essentra Components
14.08.2014
MFP-1 - Double Acting Air Cylinders - Front Nose Mount
Essentra Components
14.08.2014
MFP-17 - Double Acting Air Cylinders - Front Nose Mount
Essentra Components
14.08.2014
PAC-100 - Double Acting Air Cylinders - Universal Mount
Essentra Components
14.08.2014
PAC-330 - Double Acting Air Cylinders - Universal Mount
Essentra Components
14.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表