您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
UCNFF
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Correction type
Powered by
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/correction_type/ucnff_asmtab.prj},{NB=UCNFF-65},{CNSORDERNO=UCNFF-65},{AT=40},{MT=80},{ATL=1450},{AE=0.2},{AD=1},{MRS=6000},{TR=1.08x10^5},{MOI=8.43x10^-4},{MA=0.85},{A=88},{B=38},{C=76},{P=30},{L=44},{T=22.0},{N=6.6},{G=8},{PPATH=ucnff/ucnff_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AT
Allowable torque
[Nm]
MT
Maximum torque
[Nm]
ATL
Allowable thrust load
[N]
AE
Allowable eccentricity
[mm]
AD
Allowable declination (one side)
[deg]
MRS
Maximum rotation speed
[min^-1]
TR
Torsional rigidity
[Nm/rad]
MOI
Moment of inertia
[kgm^2]
MA
Mass
[kg]
A
Dimension
[mm]
B
Dimension
[mm]
C
Dimension
[mm]
P
Dimension
[mm]
L
Dimension
[mm]
T
Dimension
[mm]
N
Dimension
[mm]
G
Dimension
[mm]
UCNFF-45
UCNFF-45
10
20
500
0.2
1
6000
1.91x10^4
1.44x10^-4
0.29
62
26
54
20
30
15.0
5.5
6
UCNFF-55
UCNFF-55
20
40
850
0.2
1
6000
5.01x10^4
4.30x10^-4
0.55
78
32
66
25
36
18.0
6.6
7
UCNFF-65
UCNFF-65
40
80
1450
0.2
1
6000
1.08x10^5
8.43x10^-4
0.85
88
38
76
30
44
22.0
6.6
8
UCNFF-80
UCNFF-80
80
160
2350
0.2
1
6000
2.37x10^5
2.26x10^-3
1.45
110
50
95
39
50
25.0
9.0
9
UCNFF-100
UCNFF-100
160
320
3750
0.2
1
6000
4.66x10^5
7.13x10^-3
3.02
136
60
118
45
64
32.0
11.0
12
UCNFF-125
UCNFF-125
320
640
6000
0.2
1
6000
8.8x10^5
2.00x10^-2
5.69
166
70
145
61
80
40.0
14.0
15
UCNFF-155
UCNFF-155
640
1280
9750
0.2
1
6000
1.66x10^6
4.76x10^-2
9.28
198
90
175
76
91
45.5
14.0
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FFG - Pressure pipes with cast-on flanges
Düker
08.05.2024
F - Flanged spigots
Düker
08.05.2024
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Funken
02.01.2024
TPE 4-times flanges - HoKa TPE Flexible connector 4-times curled, with flan...
Funken
02.01.2024
2441.11. - Centering unit
FIBRO
08.04.2024
Without Frequency Converter
Wilo
15.04.2024
GB/T9121.3-2000 PN25 TG - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
QRZSU - Stainless steel bellows expansion sleeve coupling
HEFA
29.04.2024
CHECK VALVE SWING TYPE-JIS
SEKISUI
24.09.2019
1/4 turn ACTELEC SQ05.2 to SQ12.2(AUMA) - 1/4 turn ACTELEC SQ05.2 to SQ12.2...
KSB
24.06.2022
8500 - Double Flanged Fitting
HAWLE
23.02.2024
Rotary actuator r4
Metalwork
21.07.2022
AVM - ELESA-Spring mounts
Elesa
26.09.2023
Restricted Access - Press-in style
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表