您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
群力公司
Powered by
CAD模型選擇
{chinese_manufacturers/qunli/gb67-2000.prj},{NB=Screws GB/T 67 M4x16},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=16.000},{A=1.400},{DK=8.000},{K=2.400},{DW=4.700},{N=1.200},{T=1.000},{R=0.200},{X=1.750},{W=1.000},{RF=1.200},{BX=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
公称长度
[mm]
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
DW
Diameter of the bearing face
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
R
Transition radius under head
[mm]
X
Length of the thread run-out
[mm]
W
Rest head height
[mm]
RF
HM
[mm]
螺钉 GB/T 67 M1.6x2
1.600
1.171
0.350
2.000
1.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x2.5
1.600
1.171
0.350
2.500
1.800
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x3
1.600
1.171
0.350
3.000
2.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x4
1.600
1.171
0.350
4.000
3.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x5
1.600
1.171
0.350
5.000
4.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x6
1.600
1.171
0.350
6.000
5.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x8
1.600
1.171
0.350
8.000
7.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x10
1.600
1.171
0.350
10.000
9.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x12
1.600
1.171
0.350
12.000
11.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x14
1.600
1.171
0.350
14.000
13.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M1.6x16
1.600
1.171
0.350
16.000
15.300
0.700
3.200
1.000
2.000
0.400
0.350
0.100
0.900
0.300
0.500
螺钉 GB/T 67 M2x2.5
2.000
1.509
0.400
2.500
1.700
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x3
2.000
1.509
0.400
3.000
2.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x4
2.000
1.509
0.400
4.000
3.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x5
2.000
1.509
0.400
5.000
4.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x6
2.000
1.509
0.400
6.000
5.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x8
2.000
1.509
0.400
8.000
7.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x10
2.000
1.509
0.400
10.000
9.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x12
2.000
1.509
0.400
12.000
11.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x14
2.000
1.509
0.400
14.000
13.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x16
2.000
1.509
0.400
16.000
15.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2x20
2.000
1.509
0.400
20.000
19.200
0.800
4.000
1.300
2.600
0.500
0.500
0.100
1.000
0.400
0.600
螺钉 GB/T 67 M2.5x3
2.500
1.948
0.450
3.000
2.100
0.900
5.000
1.500
3.100
0.600
0.600
0.100
1.100
0.500
0.800
螺钉 GB/T 67 M2.5x4
2.500
1.948
0.450
4.000
3.100
0.900
5.000
1.500
3.100
0.600
0.600
0.100
1.100
0.500
0.800
螺钉 GB/T 67 M2.5x5
2.500
1.948
0.450
5.000
4.100
0.900
5.000
1.500
3.100
0.600
0.600
0.100
1.100
0.500
0.800
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
GB/T 17880.2-99 - 沉头铆螺母
Chinese Manufacturers
21.05.2014
GB2674-2004 - 内六角花形半沉头螺钉
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
Q361C - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
27.05.2014
Z7 - Locking assemblies, type Z7
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
P-LCUT-610_830 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表