您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixing for strain relief
DKC
COSMEC
Plastic Systems
FLEXAquick
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqh.prj},{NB=5045-14N},{AUS=1.000},{IDNR=},{VERS1=4},{AD=18.5},{NPT=},{A=24.5},{B=29.0},{C=12.6},{D=18.0},{E=15.0},{H1=5.5},{PS=50},{GEW=0.56},{B1=20.0},{B2=18.0},{B3=12.0},{B4=12.6},{R=4.5},{ADH=18.0},{DH=10.5},{H2=10.0},{H3=5.00},{FORM_DBS=6},{WS=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size
[mm]
NPT
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H1
Bore hole
[mm]
PS
Packet/Units
[mm]
GEW
Weight kg 100 units approx.
[mm]
5045-07N
5045-07N
Polyamide Tubing Clamp A...
10.0
19.5
19.0
8.4
13.0
15.0
5.5
50
0.39
5045-10N
5045-10N
Polyamide Tubing Clamp A...
13.0
1/4"
19.5
22.6
9.3
14.5
15.0
5.5
50
0.42
5045-12N
5045-12N
Polyamide Tubing Clamp A...
15.8
5/16"
21.5
25.4
11.2
16.1
15.0
5.5
50
0.56
5045-14N
5045-14N
Polyamide Tubing Clamp A...
18.5
24.5
29.0
12.6
18.0
15.0
5.5
50
0.56
5045-17N
5045-17N
Polyamide Tubing Clamp A...
21.2
26.5
33.0
16.6
21.0
15.0
6.5
50
0.65
5045-23N
5045-23N
Polyamide Tubing Clamp A...
28.5
3/4"
34.7
39.4
20.4
22.7
15.0
6.5
25
0.88
5045-29N
5045-29N
Polyamide Tubing Clamp A...
34.5
1"
40.0
44.4
25.6
26.0
15.0
6.5
25
0.92
5045-36N
5045-36N
Polyamide Tubing Clamp A...
42.5
1 1/4"
54.0
55.5
30.1
30.0
15.0
6.5
25
1.28
5045-48N
5045-48N
Polyamide Tubing Clamp A...
54.5
65.0
69.0
38.1
37.3
15.0
6.5
10
1.74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表