您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 16643-1996 NKXR+IR - 滚动轴承 滚针和推力圆柱滚子组合轴承 外形尺寸
Chinese Manufacturers
国大轴承
Powered by
CAD模型選擇
{chinese_manufacturers/gd/gb16643-1996nkxrir.prj},{NB=Rolling bearings NKXR25+IRGB/T 16643-1996},{IDNR=},{TA=NKXR25+IR},{FW=25.000},{D=20.000},{D1=25.000},{C=30.000},{B=20.000},{DD=37.000},{DD1=42.000},{DD2=42.000},{DD3=43.200},{T=11.000},{C1=9.500},{R=0.600},{R1=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TA
[mm]
FW
[mm]
D
[mm]
D1
[mm]
C
[mm]
B
[mm]
DD
[mm]
DD1
smax
[mm]
DD2
[mm]
DD3
max
[mm]
T
[mm]
C1
[mm]
R
smax
[mm]
R1
smin
[mm]
滚动轴承 NKXR15+IR GB/T 16643...
NKXR15+IR
15.000
12.000
15.000
23.000
16.000
24.000
28.000
28.000
29.200
9.000
6.500
0.300
0.300
滚动轴承 NKXR17+IR GB/T 16643...
NKXR17+IR
17.000
14.000
17.000
25.000
17.000
26.000
30.000
30.000
31.200
9.000
8.000
0.300
0.300
滚动轴承 NKXR20+IR GB/T 16643...
NKXR20+IR
20.000
17.000
20.000
30.000
20.000
30.000
35.000
35.000
36.200
10.000
10.500
0.300
0.300
滚动轴承 NKXR25+IR GB/T 16643...
NKXR25+IR
25.000
20.000
25.000
30.000
20.000
37.000
42.000
42.000
43.200
11.000
9.500
0.600
0.300
滚动轴承 NKXR30+IR GB/T 16643...
NKXR30+IR
30.000
25.000
30.000
30.000
20.000
42.000
47.000
47.000
48.200
11.000
9.500
0.600
0.300
滚动轴承 NKXR35+IR GB/T 16643...
NKXR35+IR
35.000
30.000
35.000
30.000
20.000
47.000
52.000
52.000
53.200
12.000
9.000
0.600
0.300
滚动轴承 NKXR40+IR GB/T 16643...
NKXR40+IR
40.000
35.000
40.000
32.000
20.000
52.000
60.000
60.000
61.200
13.000
10.000
0.600
0.600
滚动轴承 NKXR45+IR GB/T 16643...
NKXR45+IR
45.000
40.000
45.000
32.000
20.000
58.000
65.000
65.000
66.500
14.000
9.000
0.600
0.600
滚动轴承 NKXR50+IR GB/T 16643...
NKXR50+IR
50.000
45.000
50.000
35.000
25.000
62.000
70.000
70.000
71.500
14.000
10.000
0.600
0.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
F2-6 - F2-6
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
Z16 - Locking assemblies, type Z16
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
LHL-40 - H-Type Lifers
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表