您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2S - Hexagon Socket Head Male Connector (Face Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:R, Rc (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_7/kq2s_hshmc.prj},{NB=KQ2S10-02AP},{GUI=KQ2S10-02*P},{OD=10},{T=1/4},{RA=13.157},{MATERIAL=A},{TUBE=10},{PORT=02},{H=8},{D=18.0},{L1=28.8},{L2=20.1},{A=21.2},{M=15.6},{EA1=39.0},{EA2=26.6},{MBS=8.1},{CNSMASSEXACT=19.2},{A1=5.600},{DA1=15.600},{DA2=10.950},{DA3=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2S04-01AP
KQ2S04-01*P
4
1/8
KQ2S04-01AP
3
13.0
20.6
19.6
15.4
13.3
4.1
3.6
3.1
11.6
KQ2S06-01AP
KQ2S06-01*P
6
1/8
KQ2S06-01AP
4
13.0
19.8
18.8
14.6
13.3
10.0
10.0
4.0
9.6
KQ2S06-02AP
KQ2S06-02*P
6
1/4
KQ2S06-02AP
4
18.0
19.8
18.8
12.2
13.3
10.7
10.0
4.1
16.3
KQ2S08-01AP
KQ2S08-01*P
8
1/8
KQ2S08-01AP
5
13.0
21.2
19.7
16.0
14.2
17.2
16.2
5.1
9.0
KQ2S08-02AP
KQ2S08-02*P
8
1/4
KQ2S08-02AP
6
18.0
20.4
19.5
12.8
14.2
23.3
16.2
6.1
15.5
KQ2S08-03AP
KQ2S08-03*P
8
3/8
KQ2S08-03AP
6
22.0
20.7
19.7
13.1
14.2
23.3
16.2
6.1
26.3
KQ2S10-01AP
KQ2S10-01*P
10
1/8
KQ2S10-01AP
5
18.0
23.0
21.1
17.8
15.6
17.2
16.2
5.1
17.8
KQ2S10-02AP
KQ2S10-02*P
10
1/4
KQ2S10-02AP
8
18.0
28.8
20.1
21.2
15.6
39.0
26.6
8.1
19.2
KQ2S10-03AP
KQ2S10-03*P
10
3/8
KQ2S10-03AP
8
22.0
21.1
20.1
13.5
15.6
39.0
26.6
8.1
23.4
KQ2S10-04AP
KQ2S10-04*P
10
1/2
KQ2S10-04AP
8
26.0
21.1
20.1
10.7
15.6
39.0
26.6
8.1
40.6
KQ2S12-02AP
KQ2S12-02*P
12
1/4
KQ2S12-02AP
8
18.2
30.2
21.5
22.6
17.0
46.0
44.5
8.1
24.3
KQ2S12-03AP
KQ2S12-03*P
12
3/8
KQ2S12-03AP
10
22.0
25.1
21.8
17.5
17.0
60.0
44.5
10.1
28.2
KQ2S12-04AP
KQ2S12-04*P
12
1/2
KQ2S12-04AP
10
26.0
25.2
21.8
14.8
17.0
60.0
44.5
10.1
40.7
KQ2S16-02AP
KQ2S16-02*P
16
1/4
KQ2S16-02AP
8
23.6
30.6
25.1
23.0
20.6
46.0
46.0
8.1
35.1
KQ2S16-03AP
KQ2H16-03*P
16
3/8
KQ2S16-03AP
10
23.6
30.6
25.4
23.0
20.6
81.0
67.0
10.1
27.9
KQ2S16-04AP
KQ2S16-04*P
16
1/2
KQ2S16-04AP
12
26.0
32.1
26.1
21.7
20.6
113.0
67.0
12.1
48.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2S - Hex. Socket Head Male Connector (Face Seal)
SMC
28.09.2023
KQ2S - Hex. Socket Head Male Connector (Sealant)
SMC
28.09.2023
KQ2S - Hex. Socket Head Male Connector (Gasket Seal)
SMC
28.09.2023
KQ2R - Plug-in Reducer
SMC
23.11.2021
KQ2TX - Different Diameter Cross
SMC
23.11.2021
KQ2Y - Male Run Tee (Gasket Seal)
SMC
28.09.2023
VVCWx0-3A - Blanking Plate for VCS
SMC
28.09.2023
KQ2U (Inch) - Union "Y"
SMC
23.11.2021
IZN10-B3 - DIN Rail Mounting Bracket
SMC
10.11.2021
ARM10F X201 - Regulator Single Unit Front Handle Type/For Manifold
SMC
28.09.2023
KQ2E (Inch) - Bulkhead Union (KJ Interchangeable Type)
SMC
28.09.2023
KQ2T_1 - Different Diameter Tee
SMC
23.11.2021
KQ2VD (Inch) - Double Universal Male Elbow (Gasket Seal)
SMC
28.09.2023
KQ2H (Inch) - Male Connector (Sealant)
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表