您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
BASL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/basl_amstab.prj},{NB=BASL 40 80 12 12011162 (0)},{ARTIKELNR=12011162},{D1=40.0},{D2=80.0},{B=12.0},{AHFT=1.250},{BHFT=1.350},{C1HFT=1.450},{CHFT=1.350},{EHFT=1.000},{FHFT=0.200},{R1HFT=0.300},{R2HFT=0.400},{R3HFT=0.200},{R4HFT=0.200},{RRL=0.600},{RZRL=6.000},{SRL=0.160},{THFT=0.400},{AHFTX=0.600},{BHFTX=0.300},{BETAHFT=25.000},{DELTAHFT=2.000},{GAMMAHFT=30.000},{YABL=2.000},{SBL=1.000},{YIBL=4.000},{DFED=1.500},{SFED=0.270},{R10DL=0.290},{R11DL=0.800},{R12DL=0.530},{R13DL=0.550},{R6DL=0.000},{R7DL=0.280},{W13DL=21.980},{X10DL=5.800},{X11DL=4.700},{X13DL=1.880},{X6DL=5.070},{X7DL=5.690},{X8DL=6.270},{X9DL=6.220},{Y10DL=2.580},{Y11DL=2.030},{Y13DL=1.840},{Y6DL=0.000},{Y7DL=0.700},{Y8DL=0.740},{NUT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
BASL 6 22 7 12011104
12011104
6.0
22.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 6 22 7 40413569
40413569
6.0
22.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 8 16 7 409737
409737
8.0
16.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 8 16 7 40412880
40412880
8.0
16.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 10 19 7 6463
6463
10.0
19.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 10 19 7 40411093
40411093
10.0
19.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 10 22 8 6486
6486
10.0
22.0
8.0
AS
72 NBR 902
flat
Industry Pack
BASL 10 22 8 40411096
40411096
10.0
22.0
8.0
AS
72 NBR 902
flat
Small Pack
BASL 10 26 7 3360
3360
10.0
26.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 10 26 7 40411058
40411058
10.0
26.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 12 28 7 12011106
12011106
12.0
28.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 12 28 7 40413570
40413570
12.0
28.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 13 28 7 3367
3367
13.0
28.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 13 28 7 40411059
40411059
13.0
28.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 14 28 7 12011750
12011750
14.0
28.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 14 28 7 40413610
40413610
14.0
28.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 14 30 10 38284
38284
14.0
30.0
10.0
AS
72 NBR 902
flat
Industry Pack
BASL 14 30 10 40412094
40412094
14.0
30.0
10.0
AS
72 NBR 902
flat
Small Pack
BASL 15 24 6 12011107
12011107
15.0
24.0
6.0
AS
72 NBR 902
flat
Industry Pack
BASL 15 24 6 49445885
49445885
15.0
24.0
6.0
AS
72 NBR 902
flat
Industry Pack
BASL 15 24 6 40413571
40413571
15.0
24.0
6.0
AS
72 NBR 902
flat
Small Pack
BASL 15 26 7 6749
6749
15.0
26.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 15 26 7 40411125
40411125
15.0
26.0
7.0
AS
72 NBR 902
flat
Small Pack
BASL 15 30 7 12011109
12011109
15.0
30.0
7.0
AS
72 NBR 902
flat
Industry Pack
BASL 15 30 7 40413572
40413572
15.0
30.0
7.0
AS
72 NBR 902
flat
Small Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BAUMSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BABSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BA - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BAUM - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
15.05.2024
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
B1SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
B2SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
B1 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
MSS 1 - Simmerring® Modular Sealing Solution 1
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
SAA_001 - Radial shaft seals for general industrial applications
SKF
31.05.2024
Modèle BASL et DL - NBR - Bague d'étanchéité double lèvre pour arbre tourna...
MICHAUD CHAILLY - Direct Transmission
27.03.2023
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
B2 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
15.03.2024
DIN 3760-A-WDR-32-50 - Radial Shaft Seals Design A, for Shaft Diameter 32 t...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表