您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-8525, 25-8526, 25-8526-4M, 25-8526-Black, 25-8527, 25-8528, 25-8528-4M, 25-8528-Black, 40-8535, 40-8536, 40-8536-4M, 40-8536-Black, 40-8540, 40-8541, 40-8541-4M, 40-8541-Black - Double Flange Bearing Profiles
80/20
Metric
Structural Shapes
Powered by
CAD模型選擇
{8020/metric/structural_shapes/25_8525.prj},{NB=25-8527},{NO=2},{ST=1},{A=99.26},{B=31.25},{C=23.25},{D=8.00},{E=16.47},{F=4.00},{G=58.32},{H=50.20},{J=23.25},{K=27.25},{LS=},{L=4000.00},{CL=65-7224},{W=2.101},{CH=0.760},{CH1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
CL
Cut-to-Length Part No.
ⁿ/ₐ
W
Weight Per Meter
[kg]
25-8525
25-8525
74.09
31.25
23.25
8.00
16.47
4.00
33.15
25.15
23.25
27.25
65-7212
1.824
25-8527
25-8527
99.26
31.25
23.25
8.00
16.47
4.00
58.32
50.20
23.25
27.25
65-7224
2.101
40-8535
40-8535
103.12
49.99
40.99
9.00
19.00
6.15
52.82
36.82
35.84
43.84
65-7224
3.710
40-8540
40-8540
143.31
49.99
41.00
8.99
19.00
6.15
93.01
77.01
35.84
43.84
65-7224
4.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
25-8584, 25-8585, 40-8586, 40-8587 - Double UniBearing Bearing Profiles
80/20
31.07.2023
10202 - Connecting sets universal Type I
norelem
30.04.2024
25-8580, 25-8581, 40-8582, 40-8583 - Single UniBearing Bearing Profiles
80/20
09.11.2023
8584, 8585, 8586, 8587 - Double UniBearing Bearing Profiles
80/20
09.11.2023
Pillow flange units - 80FL
OILES CORPORATION
15.04.2019
8570 - Panel Stiffener Profiles with Handle
80/20
09.11.2023
2264, 2265, 8507, 8508 - Container Hanger
80/20
29.01.2021
8580, 8581, 8581-Black, 8582, 8583, 8583-Black - Single UniBearing Bearing ...
80/20
09.11.2023
SERIE SW - Angle Pivot Unit
Zimmer Group
27.09.2022
25-2211, 25-2221, 40-2210, 40-2220 - Door Slide Track
80/20
07.08.2023
40-6835, 40-6535, 40-6836, 40-6536, 40-6835-Black, 40-6535-Black, 40-6836-B...
80/20
09.11.2023
Supported side type BF
THK CO.,LTD.
23.05.2024
65-8570, 65-8570-3.68M, 65-8570-Black - Panel Stiffener Profiles with Handl...
80/20
07.08.2023
25-6764, 25-6766, 40-6864, 40-6866, 25-6764-Black, 25-6766-Black, 40-6864-B...
80/20
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表